Part number TGL2205-SM Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGL2205-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2205-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2205-SM operates from 2 to 6 GHz with low insertion loss of less than 0.6 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 16.5 dBm. The TGL2205-SM die has a protective surface passivation layer that provides enhanced environmental robustness. It is well suited for both commercial and defense related applications.

Part Number:
TGL2205-SM
Descriptions:
Passive
Frequency Range Min:
2000 MHz
Frequency Range Max:
6000 MHz
Peak Power:
100 W
Insertion Loss Typ:
0.6 dB
Package:
4x4 QFN
Recovery Time:
115 ns
No Content Available

Technical Inquiry Request for TGL2205-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2205-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
573
On Order
250
by 6/10/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$91.86
25 - 99
$62.29
100 - 249
$49.28
250 - 499
$46.52
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices