Part number TGL2206-SM Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGL2206-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2206-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.

The TGL2206-SM operates from 2.0 to 5.5 GHz with low insertion loss of less than 1.0 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 15.5 dBm.

The TGL2206-SM is offered in a 5x5 mm air-cavity QFN packaged limiter comprised of an aluminum-nitride base with a plastic epoxy-sealed lid. It is well suited for both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGL2206-SM
Frequency Range Min:
2000 MHz
Frequency Range Max:
5500 MHz
Insertion Loss Typ:
1 dB
Max Power Rating:
100 dBm
No Content Available

Technical Inquiry Request for TGL2206-SM RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2206-SM RF Power Limiter
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$124.16
25 - 99
$84.20
100 - 249
$66.61
250 - 499
$62.88
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices