Power Solutions
Qorvo’s power solution products are used to charge, power and control a wide range of industrial, commercial and consumer applications. Our highly configurable Power Application Controllers® and programmable analog power management ICs minimize energy usage, significantly reduce solution size and cost, improve system reliability, and shorten system development time.
Qorvo’s battery management ICs offer fully-integrated, configurable, single-chip solutions for today’s ultra-compact battery-operated products.
Qorvo offers a wide range of high power buck and buck-boost DC/DC converters and low power buck and boost DC/DC converters with input voltages from 2.7 to 40 V.
Qorvo offers single-IC solutions for various motor control and power control applications through the Power Application Controller® (PAC) family of ICs.
Qorvo’s Power Management ICs (PMICs) combine best-in-class power conversion with intelligent system management to support a wide range of application processors.
Qorvo’s line of eFuse products provide active power loss protection, hot plug capability, and autonomous storage capacitor health monitoring.