Part number TGL2205 Product Type RF Power Limiter from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGL2205 is a high power, wideband MMIC GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals.  The TGL2205 does not require DC bias and achieves a low insertion loss all in a small form factor.  These features allow for simple integration with minimal impact to system performance.

The TGL2205 operates from 1 to 6 GHz and achieves low insertion loss of 0.5 dB and return loss of 12 dB.  It can limit up to 100 W incident pulsed-power with a low flat leakage of 16 dBm.

The TGL2205 has a protective surface passivation layer providing environmental robustness and is ideally suited to support both commercial and defense related applications.

Lead-free and RoHS compliant.

Part Number:
TGL2205
Frequency Range Min:
1000 MHz
Frequency Range Max:
6000 MHz
Insertion Loss Typ:
0.5 dB
Max Power Rating:
100 dBm
No Content Available

Technical Inquiry Request for TGL2205 RF Power Limiter

Fields marked with * are required.
Product Specifications For TGL2205 RF Power Limiter
Design Information
Contact Information


Availability
In Stock
7
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$56.50
25 - 99
$38.31
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices