Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance:
Part Number:
UMX-1417-D16-G
Frequency Min:
2034 MHz
Frequency Max:
2064 MHz
Tuning Voltage:
1 to 11 V
Typ Phase Noise @ 10kHz offset:
-123 dBc/Hz
Supply Voltage:
5 V
Typ Supply Current:
27 mA
Typ P out:
2 dBm
Package:
0.5x0.5x0.22
No Content Available

Technical Inquiry Request for UMX-1417-D16-G VCO - Voltage Controlled Oscillator

Fields marked with * are required.
Product Specifications For UMX-1417-D16-G VCO - Voltage Controlled Oscillator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices