TriQuint's TQP5525 is a high power WLAN power amplifier module that contains internally matched 3-stage PA, compensated DC biasing circuit and output power detector. This PA module provides high gain (32dB), high linearity, industry leading EVM floor, and excellent spectral purity for wideband OFDM applications. The architecture and interface are optimized for most stringent EVM requirements of next generation 802.11.ac WLAN devices.
The PA module features chipset logic compatible control voltages that draw very low current to facilitate ease of use and compatibility with current and future transceiver generation. With its optimized power dissipation, the amplifier module is well suited for implementation into next generation MIMO configurations and well designed to work with or without digital pre-distortion (DPD).
The TQP5525 is assembled in a small footprint 4x4x0.85 mm 20-pin QFN package.
The architecture and interface are optimized for next generation WLAN integration into high throughput 802.11ac devices providing outstanding stable performance across temperature and voltage range.
|
Part Number:
TQP5525
|
|
Type:
RF Amplifier
|
|
Min Frequency:
4.9 GHz
|
|
Max Frequency:
5.925 GHz
|
|
P1dB Typ:
34 dBm
|
|
Gain Typ:
33 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |