Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
TQM679002
Type:
RF Amplifier
Min Frequency:
2.4 GHz
Max Frequency:
2.5 GHz
Gain Typ:
33 dB
Supply Voltage Nominal:
3.6 V
No Content Available

Technical Inquiry Request for TQM679002 RF Amplifier

Fields marked with * are required.
Product Specifications For TQM679002 RF Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices