Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGP6336 is a GaAs MMIC 5-bit phase shifter which operates from 6 to 18 GHz. Phase can be shifted from 0 to 348.75 degrees in 11.25 degree steps. Control bias voltages are 0 and 5 V. The insertion loss is typically 9 dB. The TGP6336 features on-chip CMOS-compatible drivers. This FET-based phase shifter offers wide band performance and small size for use in T/R modules for electronic warfare (EW) applications. Bond pad and backside metallization is gold plated for compatibility with eutectic alloy attach methods as well as thermocompression and thermosonic wire bonding processes. Ground is provided to the circuitry through vias to the backside metallization.

Features:
  • 6 to 18 GHz frequency range
  • 5-bit phase shifter
  • On-chip CMOS-compatible drivers
  • 9 dB typical insertion loss at midband
  • 2:1 typical input SWR
  • 2.6:1 typical output SWR
  • Dimensions: 3.6 x 2.5 x 0.1 mm (0.140 x 0.100 x 0.004 in)
  • Part Number:
    TGP6336
    Descriptions:
    Digital
    Frequency Range Min:
    6 GHz
    Frequency Range Max:
    18 GHz
    DPS Bits:
    5
    No Content Available

    Technical Inquiry Request for TGP6336 Phase shifter

    Fields marked with * are required.
    Product Specifications For TGP6336 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices