Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGP2104 is a 180° digital phase shifter MMIC using TriQuint's proven 0.25 um Three Metal Interconnect (3MI) pHEMT process. The TGP2104 will support a variety of Ka band phased array applications including military radar. This design utilizes a compact topology that achieves a 0.69 mm² die area and high performance. The TGP2104 provides a 180° digital phase shift function with a nominal 3.5 dB insertion loss and maximum 15° phase shift error over a bandwidth of 30 to 40 GHz. The TGP2104 requires no off-chip components and operates with a 5 V control voltage. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form and is lead-free and RoHS compliant.

Features:
  • Frequency range: 30 to 40 GHz
  • 3.5 dB nominal insertion loss
  • 10° phase error @ 35 GHz
  • 0.1 dB amplitude error @ 35 GHz
  • Positive control voltage
  • 0.25 um 3MI pHEMT technology
  • Chip dimensions: 0.93 x 0.74 x 0.10 mm (0.037 x 0.029 x 0.004 in)
  • Part Number:
    TGP2104
    No Content Available

    Technical Inquiry Request for TGP2104 Phase shifter

    Fields marked with * are required.
    Product Specifications For TGP2104 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices