Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGP2103 is a 6-bit digital phase shifter MMIC design using TriQuint's proven 0.5 um MESFET process. The TGP2103 will support a variety of X band phased array applications including military radar. The 6-bit design utilizes a compact topology that achieves a 11.31 mm² die area and high performance. The TGP2103 provides a 6-bit digital phase shift function with a nominal 5 dB insertion loss and 2° RMS phase shift error over a bandwidth of 8.5 to 11 GHz. The TGP2103 requires a minimum of off-chip components and operates with a -5 V control voltage. Each device is RF tested on-wafer to ensure performance compliance. The device is available in chip form and is lead-free and RoHS compliant.

Features:
  • Frequency range: 8.5 to 11 GHz
  • 5 dB nominal insertion loss
  • 2° RMS phase error @ 9.5 GHz
  • 0.2 dB RMS amplitude error @ 9.5 GHz
  • Negative control voltage
  • 0.5 um MESFET technology
  • Chip dimensions: 3.25 x 3.48 x 0.15 mm (0.128 x 0.137 x 0.006 in)
  • Part Number:
    TGP2103
    Descriptions:
    Digital
    Frequency Range Min:
    8.5 GHz
    Frequency Range Max:
    11 GHz
    DPS Bits:
    6
    No Content Available

    Technical Inquiry Request for TGP2103 Phase shifter

    Fields marked with * are required.
    Product Specifications For TGP2103 Phase shifter
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices