Part Number:
TGL2226-SM
|
Type:
Digital Step
|
Frequency Min:
100 MHz
|
Frequency Max:
15000 MHz
|
Bits:
6
|
Attn Range:
31.5 dB
|
Attenuation Step:
0.5 dB
|
IIP3:
3 dBm
|
Package:
QFN 3x3mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |