Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC1008
Frequency Min:
0 MHz
Frequency Max:
20000 MHz
Bits:
5
Attn Range:
31 dB
Attenuation Step:
1 dB
Insertion Loss Min:
5 dB
IIP3:
33 dBm
Package:
QFN
No Content Available

Technical Inquiry Request for QPC1008 Variable Attenuator

Fields marked with * are required.
Product Specifications For QPC1008 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$109.19
25 - 99
$74.05
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices