The TriQuint TGL2207-SM is a high power, wideband GaAs VPIN limiter capable of protecting sensitive receive channel components against high power incident signals. The TGL2207-SM does not require DC bias and achieves a low insertion loss all in a small form factor. These features allow for simple integration with minimal impact to system performance.
The TGL2207-SM operates from 2.0 to 6.5 GHz with low insertion loss of less than 1.0 dB. It can limit up to 100 W incident pulsed-power with a low flat leakage of less than 15.5 dBm.
The TGL2207-SM is offered in a 5x5 mm air-cavity QFN packaged limiter comprised of an aluminum-nitride base with a plastic epoxy-sealed lid. It is well suited for both commercial and defense related applications.
Lead-free and RoHS compliant.
Part Number:
TGL2207-SM
|
Frequency Range Min:
2000 MHz
|
Frequency Range Max:
6500 MHz
|
Insertion Loss Typ:
1 dB
|
Max Power Rating:
100 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |