Part number TGF2025 Product Type RF Transistors from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The TriQuint TGF2025 is a discrete 250-Micron pHEMT which operates from DC to 20 GHz. The TGF2025 is designed using TriQuint’s proven standard 0.25um power pHEMT production process. This process features advanced techniques to optimize microwave power and efficiency at high drain bias operating conditions.

The TGF2025 typically provides 24 dBm of output power at P1dB with gain of 14 dB and 58% power-added efficiency at 1 dB compression. This performance makes the TGF2025 appropriate for high efficiency applications. The protective overcoat layer with silicon nitride provides a level of environmental robustness and scratch protection.

Lead-free and RoHS compliant.

Part Number:
TGF2025
Frequency Min:
0 GHz
Frequency Max:
20 GHz
Output Power:
25 dBm
Gain:
14 dB
Package:
DIE
% Typ Efficiency:
58
Supply Voltage:
8 V
Id:
41 mA
Noise Figure:
0.9 dB
Material:
GaAs pHEMT
No Content Available

Technical Inquiry Request for TGF2025 RF Transistors

Fields marked with * are required.
Product Specifications For TGF2025 RF Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part TGF2025 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPD2025D Qorvo RF Power Transistor, GaAs pHEMT, DC to 20 GHz, 14 dB, 24 dBm, DIE