Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGC4610-SM is a K-Band Image Reject Downconverter. The TGC4610-SM operates over an RF frequency range of 17 to 27 GHz and LO from 6.5 to 15.5 GHz with IF outputs from DC to 4 GHz. This part is designed using TriQuint’s pHEMT production process. The TGC4610-SM integrates an LNA, and image reject mixer driven by a multiplier. It typically provides an Input IP3 of 3 dBm at –25 dBm input power per tone and has a conversion gain of 15 dB and noise figure of 2.5 dB or less. The TGC4610-SM is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio, and KBand VSAT Ground Terminal applications. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Features:
  • RF frequency range: 17 – 27 GHz
  • IF frequency: DC – 4 GHz
  • LO frequency: 6.5 – 15.5 GHz
  • LO input power: 2 to 9 dBm
  • Conversion gain: 15 dB
  • Noise figure: ? 2.5 dB
  • Package dimensions: 5.0 x 5.0 x 1.3 mm
  • Part Number:
    TGC4610-SM
    Type:
    Active
    Configuration:
    Downconverter
    RF Frequency Range Min:
    17000 MHz
    RF Frequency Range Max:
    27000 MHz
    Operating LO Frequency Range Min:
    6500 MHz
    Operating LO Frequency Range Max:
    15500 MHz
    LO Drive Min:
    2 dBm
    LO Drive Max:
    9 dBm
    IF Frequency Min:
    0 MHz
    IF Frequency Max:
    4000 MHz
    IIP3:
    3 dBm
    Supply Voltage:
    3 V
    Package:
    5x5mm QFN
    No Content Available

    Technical Inquiry Request for TGC4610-SM RF Mixer

    Fields marked with * are required.
    Product Specifications For TGC4610-SM RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGC4610-SM is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPC4610 Qorvo K-Band Downconverter