Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPC4610
Type:
Image reject mixer
RF Frequency Range Min:
17000 MHz
RF Frequency Range Max:
27000 MHz
Operating LO Frequency Range Min:
6500 MHz
Operating LO Frequency Range Max:
155000 MHz
LO Drive Min:
2 dBm
LO Drive Max:
9 dBm
Package:
5.0x5.0x1.3mm
No Content Available

Technical Inquiry Request for QPC4610 RF Mixer

Fields marked with * are required.
Product Specifications For QPC4610 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
On Order
500
by 12/9/2026

Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$95.28
25 - 99
$64.61
100 - 249
$51.11
250 - 499
$48.25
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices