Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4534-SM is a K-Band Power Amplifier with integrated power detector. The TGA4534-SM operates from 17.7 - 19.7 GHz and is designed using TriQuint's power pHEMT production process. The TGA4534-SM typically provides 34 dBm of saturated output power with small signal gain of 21 dB. Third Order Intercept is 42.5 dBm at 23 dBm SCL. The TGA4534-SM is available in a low-cost, surface mount 28 lead 5x5 mm QFN package and is ideally suited for Point-to-Point Radio. Lead-free and RoHS compliant. Evaluation Boards are available upon request.

Features:
  • Frequency range: 17.7 – 19.7 GHz
  • Power: 34 dBm Psat, 33 dBm P1dB
  • Gain: 21 dB
  • TOI: 42.5 dBm at 23 dBm/tone
  • Integrated power detector
  • Bias: Vd = 6 V, Idq = 1430 mA, Vg = -0.7 V typical
  • Package dimensions: 5.0 x 5.0 x 1.3 mm
  • Part Number:
    TGA4534-SM
    Type:
    RF Power MMIC
    Frequency Min:
    17 GHz
    Frequency Max:
    19.7 GHz
    P1dB:
    33 dBm
    Psat:
    34 dBm
    Gain:
    21 dB
    Supply Voltage \ Vd Max:
    6 V
    Package:
    QFN 5x5mm
    IP3:
    42.5 dBm
    Quiescent Current \ Id:
    2000 mA
    No Content Available

    Technical Inquiry Request for TGA4534-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4534-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices