|
Part Number:
TGA4533-SM
|
|
Type:
Amplifiers
|
|
Frequency Min:
21.2 GHz
|
|
Frequency Max:
23.6 GHz
|
|
P1dB:
31 dBm
|
|
Gain:
22 dB
|
|
Noise Figure:
6 dB
|
|
Supply Voltage \ Vd Max:
6 V
|
|
Package:
QFN 4x4mm
|
|
IP3:
41 dBm
|
|
Quiescent Current \ Id:
880 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |