Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 27 to 31 GHz bandwidth
  • > 32 dBm P1dB
  • 33 dBm Psat
  • 20 dB nominal gain
  • IMR3 is 37 dBc @ 18 dBm SCL
  • 14 dB nominal return loss
  • Bias: 6 V, 840 mA
  • 0.25 um 3MI MMW pHEMT technology
  • Chip dimensions: 2.8 x 2.2 x 0.1 mm (0.110 x 0.087 x 0.004 in)
  • Part Number:
    TGA4513
    Export Status:
    Min Frequency:
    27 GHz
    Max Frequency:
    31 GHz
    P1dB Typ:
    32 dBm
    Psat Typ:
    33 dBm
    Gain Typ:
    20 dB
    Supply Voltage Nominal:
    6 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4513 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4513 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    220
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices