Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
The TriQuint TGA4505 is a compact 4 Watt high power amplifier MMIC for Ka band applications. The part is designed using TriQuint's proven standard 0.25 um gate Power pHEMT production process. The TGA4505 provides a nominal 35.5 dBm of output power at 1 dB gain compression from 24 to 32 GHz with a small signal gain of 23 dB. The part is ideally suited for low cost emerging markets such as base station transmitters for satellite ground terminals and point-to-point radio. The TGA4505 is 100% DC and RF tested on-wafer to ensure performance compliance. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 24 to 31 GHz
  • 23 dB nominal gain
  • 35.5 dBm nominal P1dB @30 GHz
  • 36.0 dBm nominal Psat @ 30 GHz
  • 40 dBc at SCL Pout 20 dBm
  • 0.25 um pHEMT 2MI technology
  • Bias: 6 V @ 2.1 A Idq
  • Chip dimensions: 4.29 x 3.02 x 0.05 mm (0.169 x 0.119 x 0.002 in)
  • Part Number:
    TGA4505
    Export Status:
    Min Frequency:
    24 GHz
    Max Frequency:
    31 GHz
    P1dB Typ:
    35.5 dBm
    Psat Typ:
    36 dBm
    Gain Typ:
    23 dB
    Supply Voltage Nominal:
    6 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA4505 Amplifier

    Fields marked with * are required.
    Product Specifications For TGA4505 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices