Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 34 dBm midband Psat
  • 26 dB nominal gain
  • 8 dB typical return loss
  • 13 to 17 GHz frequency range
  • Directional power detector with reference
  • 0.25um pHEMT technology
  • Bias conditions: 7.5 V, 650 mA
  • Package dimensions: 9.4 x 6.4 x 1.8 mm (370 x 250 x 71 mils)
  • Lead-free and RoHS compliant
  • Part Number:
    TGA2902-2-SCC-SG
    Export Status:
    Min Frequency:
    13 GHz
    Max Frequency:
    17 GHz
    Psat Typ:
    34 dBm
    Gain Typ:
    26 dB
    Supply Voltage Nominal:
    7.5 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2902-2-SCC-SG Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2902-2-SCC-SG Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices