Part number TGA2817-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

Qorvo's TGA2817-SM is a high-power, S-band amplifier fabricated on their TQGaN25 0.25um GaN on SiC production process. Covering 2.9-3.5 GHz, the TGA2817-SM provides > 48 dBm of saturated output power and > 24 dB of large-signal gain while achieving > 54 % power added efficiency.

The TGA2817-SM can also support a variety of operating conditions to best support system requirements. With good thermal properties, it can support a range of bias voltages and will perform well under pulse applications. The TGA2817-SM is matched to 50 ohms with integrated DC blocking caps on both I/O ports. It is ideal for use in both commercial and military radar systems.

Lead-free and RoHS compliant.

Part Number:
TGA2817-SM
Type:
RF Power MMIC
Frequency Min:
2.9 GHz
Frequency Max:
3.5 GHz
Psat:
48 dBm
Gain:
24.2 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
200 mA
Package:
QFN
Power Added Efficiency:
54 %
Return Loss Input:
8.3 dB
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2817-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2817-SM Amplifier
Design Information
Contact Information


Availability
In Stock
199
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$572.17
25 - 99
$454.33
100 - 249
$360.29
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices