Status: No new designs | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
TGA2760-SM
Type:
RF Power MMIC
Frequency Min:
9.5 GHz
Frequency Max:
12 GHz
P1dB:
38 dBm
Psat:
42 dBm
Gain:
33 dB
IP3:
52 dBm
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
1260 mA
Package:
SMT
Power Added Efficiency:
36 %
Return Loss Input:
8 dB
Return Loss Output:
8 dB
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2760-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2760-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$160.82
25 - 99
$132.36
100 - 249
$112.51
250 - 499
$97.95
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices