Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TriQuint TGA2701-SM is a packaged 35 dBm power amplifier for C band applications. The TGA2701-SM provides a nominal 35 dBm of output power at an input power level of 22 dBm with a small signal gain of 18 dB. Nominal TOI is 42 dBm and noise figure is 7.5 dB. The TGA2701-SM is a QFN 6x6 mm surface mount package. It is ideally suited for low cost emerging markets such as point-to-point radio and communications. The part is lead-free and RoHS compliant.

Features:
  • Frequency range: 5.9 to 8.5 GHz
  • Power: 35 dBm Psat, 34 dBm P1dB
  • Gain: 18 dB
  • TOI: 42 dBm
  • PAE: 37%
  • NF: 7.5 dB
  • Bias: Vd = 6 V, Id = 1.0 A, Vg = -0.6 V typical
  • Package dimensions: 6 x 6 x 0.85 mm
  • Part Number:
    TGA2701-SM
    Type:
    RF Power MMIC
    Min Frequency:
    5.9 GHz
    Max Frequency:
    8.5 GHz
    P1dB Typ:
    35 dBm
    Gain Typ:
    18 dB
    Noise Figure Typ:
    7.5 dB
    No Content Available

    Technical Inquiry Request for TGA2701-SM Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2701-SM Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part TGA2701-SM is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPA2598 Qorvo Amplifier, Driver, GaN, 6 to 12 GHz, 23 dB, 34 dBm, QFN,4 x 4
    TGA2598 Qorvo Amplifier, Power, 6- 12 GHz, 2 W, 21 dB, DIE, GaN