Part number TGA2624 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

TriQuint's TGA2624 is an x-band, high power MMIC amplifier fabricated on TriQuint's production 0.25um GaN on SiC process. The TGA2624 operates from 9 to 10GHz and provides a superior combination of power, gain and efficiency. Achieving 18W of saturated output power with 27.5dB of large signal gain and greater than 40% power-added efficiency, the TGA2624 provides the level of performance demanded by today's system architectures. Depending on the system requirements, the TGA2624 can support cost saving initiatives on existing systems while supporting next generation systems with increased performance.

Lead-free and RoHS compliant

Part Number:
TGA2624
Export Status:
Type:
RF Power Die
Frequency Min:
9 GHz
Frequency Max:
10 GHz
P1dB:
38 dBm
Psat:
42.5 dBm
Gain:
35 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
365 mA
Power Added Efficiency:
40 %
Return Loss Input:
11 dB
No Content Available

Technical Inquiry Request for TGA2624 Amplifier

Fields marked with * are required.
Product Specifications For TGA2624 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$322.00
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices