Part number TGA2622-SM Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The Qorvo TGA2622-SM is a packaged, high power X-Band amplifier fabricated on Qorvo's production 0.25um GaN on SiC process.  Operating from 9-10GHz, the TGA2622-SM typically generates 35W of saturated output power with a power-added efficiency greater than 42% and 27.5dB of large signal gain.

The TGA2622-SM is packaged in a 7x7mm air-cavity, laminate based QFN.  Both RF ports are internally DC blocked and matched to 50 ohms enabling simple system integration.  Ideally suited for pulsed applications, the TGA2622-SM offers superior power, PAE and gain performance that can save costs on existing platforms while enabling the development of future systems.

Lead-free and RoHS compliant.

Part Number:
TGA2622-SM
Export Status:
Type:
RF Power MMIC
Frequency Min:
9 GHz
Frequency Max:
10 GHz
Psat:
45.5 dBm
Gain:
30 dB
IP3:
45.5 dBm
Supply Voltage \ Vd Max:
28 V
Package:
QFN
Power Added Efficiency:
42 %
Process:
GaN
No Content Available

Technical Inquiry Request for TGA2622-SM Amplifier

Fields marked with * are required.
Product Specifications For TGA2622-SM Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices