Part number TGA2578 Product Type Amplifier from Manufacturer Qorvo

Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
TriQuint's TGA2578 is a wideband power amplifier fabricated on TriQuint's 0.25um GaN on SiC process. Operating from 2 to 6 GHz, it achieves 30 W saturated output power with high efficiency of 40% PAE, and 27 dB small signal gain.

Fully matched to 50 ohms with integrated DC blocking caps on both I/O ports, the TGA2578 is ideally suited to support both commercial and defense related applications.

The TGA 2578 is 100% DC and RF tested on-wafer to ensure comliance to power and PAE specifications.

Lead-free and RoHS compliant.
Part Number:
TGA2578
Export Status:
Type:
RF Power Die
Frequency Min:
2 GHz
Frequency Max:
6 GHz
Psat:
45 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
28 V
Quiescent Current \ Id:
400 mA
Package:
DIE
Power Added Efficiency:
40 %
No Content Available

Technical Inquiry Request for TGA2578 Amplifier

Fields marked with * are required.
Product Specifications For TGA2578 Amplifier
Design Information
Contact Information


Availability
In Stock
1
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$862.50
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices