Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The TGA2514-FL is a power amplifier that provides 24 dB of gain and 6.5 W of output power across 13 - 16 GHz. The TGA2514-FL is designed using TriQuint's proven standard 0.25 um gate pHEMT production process. This device is ideally suited for VSAT transmitter and point-to-point radio applications. The flange lead package has a high thermal conductivity copper alloy base. The part is lead-free and RoHS compliant. Evaluation boards are available.

Features:
  • Frequency range: 13 to 16 GHz
  • 38 dBm nominal Psat
  • 24 dB nominal gain
  • 14 dB nominal return loss
  • 0.25-um pHEMT 3MI technology
  • 10 lead flange package
  • Bias conditions: 8 V @ 2.6 A Idq
  • Package dimensions: 0.45 x 0.68 x 0.12 in.
  • Part Number:
    TGA2514-FL
    Export Status:
    Min Frequency:
    13 GHz
    Max Frequency:
    16 GHz
    Psat Typ:
    38 dBm
    Gain Typ:
    24 dB
    Supply Voltage Nominal:
    8 V
    Package:
    Flange
    Package Style:
    10 LEAD FLANGE
    No Content Available

    Technical Inquiry Request for TGA2514-FL Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2514-FL Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices