Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant


Features:
  • 34 dBm midband Pout
  • 25 dB nominal Gain
  • 7 dB typical input return loss
  • 12 dB typical output return loss
  • Built-in directional power detector with reference
  • 0.25um pHEMT technology
  • Bias conditions: 7 V, 640 mA
  • Chip dimensions: 2.03 x 1.39 x 0.10 mm (0.080 x 0.055 x 0.004 inches)
  • Part Number:
    TGA2505
    Type:
    RF Amplifier
    Min Frequency:
    13 GHz
    Max Frequency:
    17 GHz
    P1dB Typ:
    34 dBm
    Psat Typ:
    24 dBm
    Gain Typ:
    25 dB
    Supply Voltage Nominal:
    7 V
    Package:
    DIE
    Package Style:
    DIE
    No Content Available

    Technical Inquiry Request for TGA2505 RF Amplifier

    Fields marked with * are required.
    Product Specifications For TGA2505 RF Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices