|
Part Number:
SZP-5026Z
|
|
Frequency Min:
4.9 GHz
|
|
Frequency Max:
5.9 GHz
|
|
P1dB:
33.5 dBm
|
|
Gain:
9.3 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Package:
SOF-26
|
|
Quiescent Current \ Id:
620 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |