Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD’s SZM-5066Z is a high-linearity class AB Heterojunction Bipolar Transistor (HBT) amplifier housed in a low-cost, surface-mountable, plastic QFN multi-chip module package. The SZM-5066Z is made with InGaP-on-GaAs device technology and fabricated with MOCVD for an ideal combination of low cost and high reliability. This product is specifically designed for 802.11a/n and 802.16e applications in the 4.9GHz to 5.85GHz bands and can operate from a single voltage supply. The external output match and bias adjustability allows load line optimization for other applications covering 4.9GHz to 5.85GHz. It features an output power detector and high RF overdrive robustness. The RoHS compliant, Green package has a matte tin finish, designated by the ‘Z’ suffix.

Features:
  • Single Supply Voltage 5.0V
  • 18dB Typical Gain Across Band
  • POUT=25dBm <2.5% EVM
  • 4.9GHz to 5.9GHz Frequency Range
  • Part Number:
    SZM-5066Z
    Min Frequency:
    5.1 GHz
    Max Frequency:
    5.9 GHz
    P1dB Typ:
    25 dBm
    Gain Typ:
    18 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 6x6mm
    No Content Available

    Technical Inquiry Request for SZM-5066Z Amplifier

    Fields marked with * are required.
    Product Specifications For SZM-5066Z Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices