Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The SPF5189Z is a high performance pHEMT MMIC LNA designed for operation from 50MHz to 4000MHz. The on-chip active bias network provides stable current over temperature and process threshold voltage variations. The SPF5189Z offers ultra-low noise figure and high linearity performance in a gain block configuration. Its single-supply operation and integrated matching networks make implementation remarkably simple. A high maximum input power specification make it ideal for high dynamic range receivers.

Features:
  • Ultra-Low Noise Figure = 0.60dB at 900MHz
  • Gain = 18.7dB at 900MHz
  • High Linearity: OIP3 = 39.5dBm at 1960MHz
  • P1dB = 22.7dBm at 1960MHz
  • Single-Supply Operation: 5V at IDQ = 90mA
  • Flexible Biasing Options: 3V to 5V Adjustable Current
  • Broadband Internal Matching
  • Part Number:
    SPF-5189Z
    Type:
    RF Amplifier
    Min Frequency:
    0.05 GHz
    Max Frequency:
    4 GHz
    P1dB Typ:
    22.7 dBm
    Gain Typ:
    18.7 dB
    Noise Figure Typ:
    0.6 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    SOT-89
    No Content Available

    Technical Inquiry Request for SPF-5189Z RF Amplifier

    Fields marked with * are required.
    Product Specifications For SPF-5189Z RF Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices
    Replacement Part(s) Suggested

    The part SPF-5189Z is discontinued, below is the suggested replacement part.

    Part Number Manufacturer Description
    QPL9547 Qorvo RF Amplifier, LNA, .1 to 6 GHz, 19.3 dB, 22.7 dBm, DFN, 2 x 2