Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
RFMD’s SPB2026Z is a high linearity single-stage class AB Heterojunction Bipolar Transistor (HBT) amplifier housed in a surface-mountable plastic encapsulated package. This HBT amplifier is made with InGaP on GaAs device technology and fabricated with MOCVD for an ideal combination of low cost and high reliability. This product is well suited for use as a driver stage in macro/micro-cell infrastructure equipment or as the final output stage in pico-cell infrastructure equipment. It can run from a 3V to 6V supply. It is prematched to ~5Ω on the input for broadband performance and ease of matching at the board level. It features an input power detector, on/off power control, ESD protection, excellent overall robustness and a hand reworkable and thermally enhanced SOF-26 package. This product is RoHS and WEEE compliant.
Part Number:
SPB-2026Z
Frequency Min:
0.7 GHz
Frequency Max:
2.2 GHz
P1dB:
33.8 dBm
Gain:
13.7 dB
Supply Voltage \ Vd Max:
6 V
Quiescent Current \ Id:
445 mA
Package:
SOF-26
No Content Available

Technical Inquiry Request for SPB-2026Z Amplifier

Fields marked with * are required.
Product Specifications For SPB-2026Z Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices