Part number SGA-9289Z Product Type Transistors from Manufacturer Qorvo

Status: Discontinued | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant

RFMD’s SGA-9289Z is a high performance transistor designed for operation to 3GHz. With optimal matching at 2GHz, OIP3 = 42.5dBm, and P1dB = 27.5dBm. This RF device is based on a Silicon Germanium Heterostructure Bipolar Transistor (SiGe HBT) process. The SGA-9289Z is cost-effective for applications requiring high linearity even at moderate biasing levels. It is well suited for operation at both 5V and 3V. The matte tin finish on the lead-free package utilizes a post annealing process to mitigate tin whisker formation and is RoHS compliant per EU Directive 2002/95. This package is also manufactured with green molding compounds that contain no antimony trioxide nor halogenated fire retardants.

RFMD's Design Application Note provides time saving design support to optimize circuit performance.

Part Number:
SGA-9289Z
Frequency Min:
0.05 GHz
Frequency Max:
3 GHz
Output Power:
28 dBm
Gain:
17.7 dB
Package:
SOT-89
Supply Voltage:
5 V
Id:
280 mA
Noise Figure:
2.4 dB
Material:
SiGe
No Content Available

Technical Inquiry Request for SGA-9289Z Transistors

Fields marked with * are required.
Product Specifications For SGA-9289Z Transistors
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices