Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
SGA-7489
Frequency Min:
0 GHz
Frequency Max:
3 GHz
P1dB:
22.4 dBm
Gain:
21.5 dB
IP3:
35.5 dBm
Supply Voltage \ Vd Max:
5 V
Quiescent Current \ Id:
115 mA
Noise Figure:
2.8 dB
Package:
SOT-89
No Content Available

Technical Inquiry Request for SGA-7489 Amplifier

Fields marked with * are required.
Product Specifications For SGA-7489 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices