Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RM022020
Type:
RF Connectorized Power Amplifier
Min Frequency:
2 GHz
Max Frequency:
20 GHz
P1dB Typ:
41.7 dBm
Gain Typ:
45 dB
Noise Figure Typ:
8 dB
Package:
Connectorized
No Content Available

Technical Inquiry Request for RM022020 Amplifier

Fields marked with * are required.
Product Specifications For RM022020 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RM022020 is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPB0220J Qorvo RF Driver Amplifier, Spatium, 2 to 18 GHz, 20 W, SSPA Driver