Part number RFSW8006Q Product Type RF Switch from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The Qorvo RFSW8006Q is a single pole triple throw (SP3T) SOI switch in a 2x2mm, Pb-Free, 8-pin package. This switch is capable of switching between WiFi Rx, WiFi Tx, and Bluetooth Rx/Tx operations. The RFSW8006Q can also be placed in WiFi and Bluetooth modes simultaneously with a slight increase in insertion loss. This device meets or exceeds the RF switch needs of IEEE802.11b/g/n/ac WiFi RF systems. It's currently in process of AEC-Q100 qualification
Part Number:
RFSW8006Q
Type >>RF Switch:
Single Pole
Function:
SP3T
Impedance:
50 Ohms
Frequency Range Min:
100 MHz
Frequency Range Max:
4000 MHz
Insertion Loss Min:
0.6 dB
Insertion Loss Max:
1.2 dB
Isolation Max:
27 dB
Package:
DFN
No Content Available

Technical Inquiry Request for RFSW8006Q RF Switch

Fields marked with * are required.
Product Specifications For RFSW8006Q RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices
Replacement Part(s) Suggested

The part RFSW8006Q is discontinued, below is the suggested replacement part.

Part Number Manufacturer Description
QPC8013Q Qorvo RF Switch, SP4T, 617 to 6000 MHz, 48 dB ISO, .33 dB IL, AEC-Q 100
QPC8020Q Qorvo RF Switch, SP4T, 617 to 6000 MHz, 45 dB ISO, .22 dB IL, AEC-Q 100