Serial Controlled Digital Step Attenuator
RFMD’s RFSA2644 is a 6-bit digital step attenuator (DSA) that features high linearity over the entire 31.5dB gain control range with excellent step accuracy in 0.5dB steps. The RFSA2644 is programmed via a serial mode control interface that is both 3V and 5V compatible. The RFSA2644 also offers a rugged Class 1C HBM ESD rating via on-chip ESD circuitry. The MCM package is footprint compatible with most 24-pin, 4mm x 4mm, QFN packages.
|
Part Number:
RFSA2644
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
4000 MHz
|
|
Bits:
6
|
|
Attn Range:
31.5 dB
|
|
Attenuation Step:
0.5 dB
|
|
Insertion Loss Min:
1.6 dB
|
|
IIP3:
48 dBm
|
|
Package:
QFN 4x4mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |