Part number RFSA2524 Product Type Variable Attenuator from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
RFMD's RFSA2524 is a 5-bit digital step attenuator (DSA) that features high linearity over the entire 31dB gain control range with excellent step accuracy in 1dB steps. The RFSA2524 is programmed via a serial mode control interface that is both 3V and 5V compatible. The RFSA2524 also offers a rugged Class 1C HBM ESD rating via on-chip ESD circuitry. The MCM package is footprint compatible with most 24-pin, 4mm x 4mm, QFN packages.
Part Number:
RFSA2524
Frequency Min:
50 MHz
Frequency Max:
4000 MHz
Bits:
5
Attn Range:
31 dB
Attenuation Step:
1 dB
Package:
MCM 4.2mm x 4.2mm
No Content Available

Technical Inquiry Request for RFSA2524 Variable Attenuator

Fields marked with * are required.
Product Specifications For RFSA2524 Variable Attenuator
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices