|
Part Number:
RFSA2514
|
|
Frequency Min:
50 MHz
|
|
Frequency Max:
4000 MHz
|
|
Bits:
5
|
|
Attn Range:
15.5 dB
|
|
Attenuation Step:
0.5 dB
|
|
Insertion Loss Min:
1.23 dB
|
|
IIP3:
50 dBm
|
|
Package:
MCM 4.2mm x 4.2mm
|
|
Typ Input Power for 1 dB Loss:
28 dBm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |