Part number RF6525 Product Type Front-End Module from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF6525 integrates a complete solution in a single Front End Module (FEM) for ZigBee ® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path and the LNA with bypass mode in the receive side. It also integrates a diversity switch and provides balanced input and output signals for both the Tx and Rx paths respectively. The RF6525 FEM is ideal for ZigBee ® systems operating with a minimum output power of 20dBm and high efficiency requirements. On the receive path, the Rx Chain provides 11.5dB of typical gain with only 7mA of current and excellent NF of 2.5dB. This FEM meets or exceeds the system requirements for ZigBee ® applications operating in the 2.4GHz to 2.5GHz band.

Features:
  • Tx Output Power: 22dBm
  • Tx Gain : 28dB
  • Rx Gain: 11.5dB
  • Rx NF: 2.5dB
  • Integrated LNA With Bypass Mode
  • Part Number:
    RF6525
    No Content Available

    Technical Inquiry Request for RF6525 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6525 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    2285
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices