Part number RF6509 Product Type Front-End Module from Manufacturer Qorvo, part of Skyworks

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

2.7V to 3.6V Module Intended to Integrate with 900MHz Smart Energy AMI Solutions 


The RF6509 module is intended to integrate with 900MHz AMR solutions. It provides a single TDD access for the RXout/TXin port of the transceiver to the ANTENNA port in three different paths; transmit path [includes PA] Receive path [includes LNA] or Thru path [includes 10dB attenuation]. The PA section provides a nominal 27dBm to the ANT port. The LNA section provides a nominal 18dB gain and 2.5dB maximum noise figure along with a bypass mode.

Part Number:
RF6509
Sub Type:
ISM and Zigbee
Frequency Min:
902 MHz
Frequency Max:
928 MHz
Rx Gain:
18 dB
Rx NF:
2.5 dB
Tx Gain:
31 dB
Voltage Min:
2.7 V
Voltage Max:
3.6 V
OP1dB:
27 dBm

Technical Inquiry Request for RF6509 Front-End Module

Fields marked with * are required.
Product Specifications For RF6509 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote