Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
RF5212A
Sub Type:
Cellular
Frequency Min:
824 MHz
Frequency Max:
1910 MHz

Technical Inquiry Request for RF5212A Front-End Module

Fields marked with * are required.
Product Specifications For RF5212A Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$1.96
100 - 249
$1.18
250 - 499
$1.13
500 - 999
$1.09
1000 - 2499
$0.99
Request a Pricing Quote for greater quantities