|
Part Number:
RF2373
|
|
Type:
Amplifiers
|
|
Frequency Min:
0.4 GHz
|
|
Frequency Max:
3 GHz
|
|
P1dB:
-3.5 dBm
|
|
Gain:
15 dB
|
|
Noise Figure:
1.3 dB
|
|
Supply Voltage \ Vd Max:
3.3 V
|
|
Package:
SOT-5 LEAD
|
|
IP3:
9.3 dBm
|
|
Quiescent Current \ Id:
10 mA
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |