Part Number:
RF1126
|
Type >>RF Switch:
Single Pole
|
Function:
SPDT
|
Impedance:
50 Ohms
|
Frequency Range Min:
0 MHz
|
Frequency Range Max:
6000 MHz
|
Insertion Loss Min:
0.25 dB
|
Insertion Loss Max:
0.25 dB
|
Isolation Max:
27 dB
|
Power Rating:
23 dBm
|
Package:
QFN
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |