Status: Standard | Datasheet: Request Data Sheet   | RoHS Compliance: Rohs Compliant
Part Number:
QM12002
Type >>RF Switch:
Single Pole
Function:
SPDT
Impedance:
50 Ohms
Frequency Range Min:
700 MHz
Frequency Range Max:
3800 MHz
Insertion Loss Min:
0.24 dB
Insertion Loss Max:
0.5 dB
Isolation Max:
41 dB
Package:
6 PIN

Technical Inquiry Request for QM12002 RF Switch

Fields marked with * are required.
Product Specifications For QM12002 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 99
$0.22
100 - 499
$0.13
500 - 999
$0.12
1000 - 4999
$0.11
5000 - 9999
$0.10
Request a Pricing Quote for greater quantities