Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF1119A
Type >>RF Switch:
Single Pole
Function:
SP4T
Impedance:
50 Ohms
Frequency Range Min:
400 MHz
Frequency Range Max:
3000 MHz
Insertion Loss Min:
0.3 dB
Insertion Loss Max:
0.5 dB
Isolation Max:
30 dB
Package:
WLCSP

Technical Inquiry Request for RF1119A RF Switch

Fields marked with * are required.
Product Specifications For RF1119A RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote