Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPX0003D
Type:
MMIC IQ
RF Frequency Range Min:
30000 MHz
RF Frequency Range Max:
40000 MHz
Operating LO Frequency Range Min:
30000 MHz
Operating LO Frequency Range Max:
40000 MHz
LO Drive Min:
11 dBm
LO Drive Max:
21 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
5000 MHz
Isolation LO-RF:
35 dB
Isolation LO-IF:
25 dB
No Content Available

Technical Inquiry Request for QPX0003D RF Mixer

Fields marked with * are required.
Product Specifications For QPX0003D RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$90.96
25 - 99
$61.68
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices