Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPX0001
Type:
MMIC IQ
RF Frequency Range Min:
6000 MHz
RF Frequency Range Max:
26000 MHz
Operating LO Frequency Range Min:
6000 MHz
Operating LO Frequency Range Max:
26000 MHz
LO Drive Min:
13 dBm
LO Drive Max:
21 dBm
IF Frequency Min:
0 MHz
IF Frequency Max:
3000 MHz
IIP3:
13 dBm
Isolation LO-RF:
40 dB
Isolation LO-IF:
27 dB
Package:
QFN
No Content Available

Technical Inquiry Request for QPX0001 RF Mixer

Fields marked with * are required.
Product Specifications For QPX0001 RF Mixer
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$135.32
25 - 99
$91.76
100 - 249
$72.60
250 - 499
$68.53
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices