Status: Standard | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
QPM2637
Frequency Min:
9000 MHz
Frequency Max:
10500 MHz
Rx Gain:
21 dB
Rx NF:
2.7 dB
Tx Gain:
32 dB
OP1dB:
21 dBm
No Content Available

Technical Inquiry Request for QPM2637 Front-End Module

Fields marked with * are required.
Product Specifications For QPM2637 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Quantity 
Pricing
Quantity
Price
1 - 24
$133.35
25 - 99
$117.83
100 - 249
$104.12
Request a Pricing Quote for greater quantities
Product Notices
No Current Notices